Eaton xPole PKNM unboxing

1:26

This residual current operated circuit breaker with integrated overcurrent protection in 1+N pole is a high-quality residual current circuit breaker and miniature circuit breaker combination. This RCD/MCB combination PKNM switch is not only available as an AC and pulse current sensitive "standard type" A, but also as a mixing frequency sensitive type F, as a type G or G/A triggering with a time delay of at least 10 ms. While the AC and the A are only impulse current resistant up to 250 A, the other three types F, G and G/A offer an increased impulse current resistance of up to 3 kA. #ElectricalSafety

Featured Videos
Eaton xPole PKNM unboxing

This residual current operated circuit breaker with integrated overcurrent protection in 1+N pole is a high-quality residual current circuit breaker and miniature circuit breaker combination. This RCD/MCB combination PKNM switch is not only available as an AC and pulse current sensitive "standard type" A, but also as a mixing frequency sensitive type F, as a type G or G/A triggering with a time delay of at least 10 ms. While the AC and the A are only impulse current resistant up to 250 A, the other three types F, G and G/A offer an increased impulse current resistance of up to 3 kA. #ElectricalSafety

Related videos for "circuit breaker"

Similar Videos