Eaton xPole PKNM unboxing
1:26
This residual current operated circuit breaker with integrated overcurrent protection in 1+N pole is a high-quality residual current circuit breaker and miniature circuit breaker combination. This RCD/MCB combination PKNM switch is not only available as an AC and pulse current sensitive "standard type" A, but also as a mixing frequency sensitive type F, as a type G or G/A triggering with a time delay of at least 10 ms. While the AC and the A are only impulse current resistant up to 250 A, the other three types F, G and G/A offer an increased impulse current resistance of up to 3 kA. #ElectricalSafety
This residual current operated circuit breaker with integrated overcurrent protection in 1+N pole is a high-quality residual current circuit breaker and miniature circuit breaker combination. This RCD/MCB combination PKNM switch is not only available as an AC and pulse current sensitive "standard type" A, but also as a mixing frequency sensitive type F, as a type G or G/A triggering with a time delay of at least 10 ms. While the AC and the A are only impulse current resistant up to 250 A, the other three types F, G and G/A offer an increased impulse current resistance of up to 3 kA. #ElectricalSafety
Related videos for "features circuit protection"
-
Medium-voltage switchgear fundamentals | Eaton PSEC
15:50
Explore medium-voltage switchgear types including metal-clad, metal-enclosed, and compact switchgear. Learn key standards, design features, and advancements that enhance reliability, reduce downtime, and improve protection in power systems.
-
Bussmann series 0603HV Fuse for RJ45 connector applications
1:04
Eaton Bussmann series fast-acting fuses are designed to protect sensitive circuits in RJ45-based I/O switch modules and other server, telecom, computing, and consumer electronic devices.
-
Eaton's Bussmann series electronic fuses and circuit protection portfolio
1:49
Eaton features Bussmann™ Series circuit protection products including one-time fuses, accompanying fuse accessories, overvoltage and ESD suppressors, and PTC resettable devices.