Eaton xPole PKNM unboxing
1:26
This residual current operated circuit breaker with integrated overcurrent protection in 1+N pole is a high-quality residual current circuit breaker and miniature circuit breaker combination. This RCD/MCB combination PKNM switch is not only available as an AC and pulse current sensitive "standard type" A, but also as a mixing frequency sensitive type F, as a type G or G/A triggering with a time delay of at least 10 ms. While the AC and the A are only impulse current resistant up to 250 A, the other three types F, G and G/A offer an increased impulse current resistance of up to 3 kA. #ElectricalSafety
This residual current operated circuit breaker with integrated overcurrent protection in 1+N pole is a high-quality residual current circuit breaker and miniature circuit breaker combination. This RCD/MCB combination PKNM switch is not only available as an AC and pulse current sensitive "standard type" A, but also as a mixing frequency sensitive type F, as a type G or G/A triggering with a time delay of at least 10 ms. While the AC and the A are only impulse current resistant up to 250 A, the other three types F, G and G/A offer an increased impulse current resistance of up to 3 kA. #ElectricalSafety
Related videos for "type F"
-
Breaker integrated transformers (BIT)
7:22
Learn how breaker integrated transformers (BIT) reduce arc flash energy, footprint and costs while also meeting updated codes and standards.
-
国家電気工事規定(NEC)に基づくモーター保護:モーター回路_module 2
3:10
The video shows that the U.S. and Canada use standards like the NEC for motor protection, with Eaton's Moto starter MSC providing a compliant all-in-one solution.
-
xPole Fehlerstromschutzschalter Typ F - RCD Typ F
3:21
EATON Fehlerstromschutzschalter, Kombischalter und AFDD+ Brandschutzschalter - als Type F