Video-DILH1400/22-SP-EN-US

0:44

With Eaton's new contactor, it is possible to increase the wind power capacity whilst reducing the maintenance costs and downtime, optimizing the system performance and reliability. The new contactor DILH1400/22-SP can handle a current up to 1400 Amps and switch on and off reliably in any wind condition. It can also withstand an operational voltage peak of up to 1250V AC for longer periods, allowing more power transmission and distribution. DILH1400/22-SP also has a compact size. The contactor is a very small device in the market with a high current thanks to the vacuum tube's technology. The contactor is intended for the renewable energy market such as wind and solar installations, but also for uninterruptible power supplies. #Efficiency #GreenEnergy#EnergyTransition

Featured Videos
Video-DILH1400/22-SP-EN-US

With Eaton's new contactor, it is possible to increase the wind power capacity whilst reducing the maintenance costs and downtime, optimizing the system performance and reliability. The new contactor DILH1400/22-SP can handle a current up to 1400 Amps and switch on and off reliably in any wind condition. It can also withstand an operational voltage peak of up to 1250V AC for longer periods, allowing more power transmission and distribution. DILH1400/22-SP also has a compact size. The contactor is a very small device in the market with a high current thanks to the vacuum tube's technology. The contactor is intended for the renewable energy market such as wind and solar installations, but also for uninterruptible power supplies. #Efficiency #GreenEnergy#EnergyTransition

Related videos for "power contactor"

Similar Videos