伊顿 40.5kV 户外型电容柜
1:56
伊顿40.5 kV 户外型电容器金属封闭柜,最高达 IP55 户外防护等级,紧凑型设计适合标准集装箱运输
Featured Videos
伊顿 40.5kV 户外型电容柜
伊顿40.5 kV 户外型电容器金属封闭柜,最高达 IP55 户外防护等级,紧凑型设计适合标准集装箱运输
Related videos for "kV"
Similar Videos
-
Power Xpert XGIS gas-insulated medium-voltage switchgear
1:00
Eaton's Power Xpert XGIS gas-insulated switchgear is design to meet the precise demands of your application. Rated up to 38 kV and 2500 A continuous, Power Xpert XGIS offers enhanced safety and reduced maintenance in a smaller footprint.
-
Xiria NGX - Make the switch to natural air
3:53
Eaton’s new modular switchgear for high-end secondary applications in distribution grids uniquely combines up to 24 kV - 1250 A - 25 kA ratings with safe, reliable, natural air technology without overpressure.
-
Xiria NGX
3:56
Eaton's next level modular switchgear system for High-end secondary applications up to 24 kV-1250 A -25 kA/3 s