VoCall 16 US Area of Refuge: Stand alone 16 digital call station system
4:48
Features: • Up to 16 digital call stations per panel • UL 62368-1 4 conductor loop configuration • Soft addressing of call stations • Extensive time-stamped log on SD card • Large graphical user interface • PIN-protected user access • Cell communicator kit • Flush mount options Benefits: • Fault tolerant loop wired design • Simple configuration • Fast commissioning • Easy maintenance and extensive logging • Superior audio quality • Simple and intuitive operation • End user graphical interface • Full range of compatible call stations • Quick and simple identification of call station in use • Secure access for standard users
Features: • Up to 16 digital call stations per panel • UL 62368-1 4 conductor loop configuration • Soft addressing of call stations • Extensive time-stamped log on SD card • Large graphical user interface • PIN-protected user access • Cell communicator kit • Flush mount options Benefits: • Fault tolerant loop wired design • Simple configuration • Fast commissioning • Easy maintenance and extensive logging • Superior audio quality • Simple and intuitive operation • End user graphical interface • Full range of compatible call stations • Quick and simple identification of call station in use • Secure access for standard users
Related videos for "emergency"
-
Eaton Emergency Lighting - CGLine+ Web compact controller (Long version)
3:28
Eaton CGLine+ Web compact controller - Simply the most flexible and reliable monitoring of your emergency lighting for peace of mind. Optimized monitoring, operations and maintenance from small to large installations.
-
Eaton’ın Kendinden Bataryalı Acil Aydınlatma Teknolojileri; RoundTech MR SEO ve RoundTech MR EC
0:59
Yüksek performanslı RoundTech ürün ailesi, 64 mm'den 78 mm'ye kadar her delik boyutu için standart dairesel delik açma araçlarıyla acil durum aydınlatması kurulumunu hızlı ve kolay hale getirir.
-
BeamTech Emergency Lighting - new product presentation (short)
2:31
Emergency Lighting BeamTech Video