Eluxa outdoor: Best-in-class, next-generation, weatherproof LED notification appliances
2:33
Eaton designed the new Eluxa Outdoor range to withstand tough conditions, extending our trusted line of safety solutions to the outdoors. These devices feature pre-wiring, pre-testing with a hinged mounting plate, and interchangeable letter plates for 3R and 4X models. The enclosures resist corrosion and extreme weather, ensuring longevity and reliability. The NEMA 3R 4X sealed enclosures, protect against rain, sleet, snow, dust, hose-directed water, and other contaminants, crucial for maintaining functionality in harsh environments. Designed to operate efficiently across a wide range of temperatures, Eluxa outdoor works reliably in extreme heat or cold. In addition, Eluxa outdoor is cost-effective and efficient, offering one of the lowest current draws across the full candela range. This means lower installation costs, reduced materials, and significant power savings—up to 70% less current draw compared to competitors. Each model comes with a backbox or mounting plate and a convenient capture hinge, making installation easy. Our devices are UL/ULC listed meet stringent safety standards, ensuring reliable performance under various conditions and ensuring compatibility, allowing you to mix legacy xenon and LED in the same field of view. Integrators, our complete Eluxa LED notification line offers a consistent look and feel for both indoor and outdoor models, with backwards compatibility for existing installs. Distributors will appreciate the 80%+ reduction in SKUs and lower inventory levels, with six candela settings, wall, and ceiling in one device. OEMs benefit from the latest LED technology, providing substantial cost savings. Consultants and design engineers will love the compact, low-profile design. With over 100 years of fire alarm experience, Eaton continues to innovate with industry-first technologies. Trust Eaton for life safety and mass notification solutions that offer peace of mind and security when it matters most. Eaton.com/life-safety-notification.html #Eluxa #outdoor #weatherproof #NEMA #IP rating #LED #UL #ULC
Eaton designed the new Eluxa Outdoor range to withstand tough conditions, extending our trusted line of safety solutions to the outdoors. These devices feature pre-wiring, pre-testing with a hinged mounting plate, and interchangeable letter plates for 3R and 4X models. The enclosures resist corrosion and extreme weather, ensuring longevity and reliability. The NEMA 3R 4X sealed enclosures, protect against rain, sleet, snow, dust, hose-directed water, and other contaminants, crucial for maintaining functionality in harsh environments. Designed to operate efficiently across a wide range of temperatures, Eluxa outdoor works reliably in extreme heat or cold. In addition, Eluxa outdoor is cost-effective and efficient, offering one of the lowest current draws across the full candela range. This means lower installation costs, reduced materials, and significant power savings—up to 70% less current draw compared to competitors. Each model comes with a backbox or mounting plate and a convenient capture hinge, making installation easy. Our devices are UL/ULC listed meet stringent safety standards, ensuring reliable performance under various conditions and ensuring compatibility, allowing you to mix legacy xenon and LED in the same field of view. Integrators, our complete Eluxa LED notification line offers a consistent look and feel for both indoor and outdoor models, with backwards compatibility for existing installs. Distributors will appreciate the 80%+ reduction in SKUs and lower inventory levels, with six candela settings, wall, and ceiling in one device. OEMs benefit from the latest LED technology, providing substantial cost savings. Consultants and design engineers will love the compact, low-profile design. With over 100 years of fire alarm experience, Eaton continues to innovate with industry-first technologies. Trust Eaton for life safety and mass notification solutions that offer peace of mind and security when it matters most. Eaton.com/life-safety-notification.html #Eluxa #outdoor #weatherproof #NEMA #IP rating #LED #UL #ULC
Related videos for "ul listing"
-
Low-voltage switchgear
19:28
Low-voltage switchgear has a vital role within power distribution systems. Erik Hurd, Senior PSEC Engineer, discusses what low-voltage switchgear is, design options, main features, and safety technologies.
-
Emergency lighting and power application 101 Don't get lost in the dark
58:49
View the webcast on emergency lighting types, typical applications and sizing guidelines, and cost savings for centralized UL 924-listed UPSs.
-
Bussmann series - How to operate the Bussmann series Low Profile Compact Circuit Protector
1:20
A demonstration on operating the low profile Compact Circuit Protector fused UL 98 Listed Class CC and G disconnect switch that's available in 1-, 2- and 3-poles. There is also a UL 508 Listed version for UL supplemental and IEC 10x38 fuses.