What is a Motor Control Center (MCC)? Eaton explains
1:02
#MotorControlCenter #ElectricalEngineering #PowerManagement Explore the components and functionality of Motor Control Centers (MCCs) in this informative video by Eaton. Motor Control Centers (MCCs) are electrically enclosed assemblies composed of sections with a common horizontal power bus. Each vertical section contains motor control starters that receive power from a vertical bus connected to the horizontal power bus. A motor starter unit, or "bucket," includes components like breakers, contactors, and overload relays to control power to motors or loads. These components are rated based on voltage, current, frequency, and horsepower. Key components of a motor starter unit: Breaker or fusible switch | Contactor | Overload relay Learn more about the detailed structure and functionality of MCCs at Eaton.com/MCC
#MotorControlCenter #ElectricalEngineering #PowerManagement Explore the components and functionality of Motor Control Centers (MCCs) in this informative video by Eaton. Motor Control Centers (MCCs) are electrically enclosed assemblies composed of sections with a common horizontal power bus. Each vertical section contains motor control starters that receive power from a vertical bus connected to the horizontal power bus. A motor starter unit, or "bucket," includes components like breakers, contactors, and overload relays to control power to motors or loads. These components are rated based on voltage, current, frequency, and horsepower. Key components of a motor starter unit: Breaker or fusible switch | Contactor | Overload relay Learn more about the detailed structure and functionality of MCCs at Eaton.com/MCC
Related videos for "MCC"
-
GolfPride_Teams2021_15_Social_031821
0:15
Play boldly with MCC Plus4 Teams grips, available in 20 colors.
-
FlashGard arc-resistant MCC
1:29
Providing arc prevention and arc containment in a single package.
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.