What is a Motor Control Center (MCC)? Eaton explains
1:02
#MotorControlCenter #ElectricalEngineering #PowerManagement Explore the components and functionality of Motor Control Centers (MCCs) in this informative video by Eaton. Motor Control Centers (MCCs) are electrically enclosed assemblies composed of sections with a common horizontal power bus. Each vertical section contains motor control starters that receive power from a vertical bus connected to the horizontal power bus. A motor starter unit, or "bucket," includes components like breakers, contactors, and overload relays to control power to motors or loads. These components are rated based on voltage, current, frequency, and horsepower. Key components of a motor starter unit: Breaker or fusible switch | Contactor | Overload relay Learn more about the detailed structure and functionality of MCCs at Eaton.com/MCC
#MotorControlCenter #ElectricalEngineering #PowerManagement Explore the components and functionality of Motor Control Centers (MCCs) in this informative video by Eaton. Motor Control Centers (MCCs) are electrically enclosed assemblies composed of sections with a common horizontal power bus. Each vertical section contains motor control starters that receive power from a vertical bus connected to the horizontal power bus. A motor starter unit, or "bucket," includes components like breakers, contactors, and overload relays to control power to motors or loads. These components are rated based on voltage, current, frequency, and horsepower. Key components of a motor starter unit: Breaker or fusible switch | Contactor | Overload relay Learn more about the detailed structure and functionality of MCCs at Eaton.com/MCC
Related videos for "overload relay"
-
C441 - Motor Insight overview
8:32
The Eaton C441 Motor Insight overload and monitoring relay gives you the ability to better understand the dynamics of your system by providing the information you need to keep your motors running at their highest possible potential.
-
Introduction to Overload Relays
10:18
This video provides a solid foundation for understanding overload relays. Topics include schematics, mechanical operation, time-current trip curves, and uses in real world applications.
-
C440 overview
7:11
The Eaton C440 Electronic Overload Relay delivers enhanced motor protection based on the ability to directly monitor motor current in each phase. To learn more, watch this short video.