What is a Motor Control Center (MCC)? Eaton explains
1:02
#MotorControlCenter #ElectricalEngineering #PowerManagement Explore the components and functionality of Motor Control Centers (MCCs) in this informative video by Eaton. Motor Control Centers (MCCs) are electrically enclosed assemblies composed of sections with a common horizontal power bus. Each vertical section contains motor control starters that receive power from a vertical bus connected to the horizontal power bus. A motor starter unit, or "bucket," includes components like breakers, contactors, and overload relays to control power to motors or loads. These components are rated based on voltage, current, frequency, and horsepower. Key components of a motor starter unit: Breaker or fusible switch | Contactor | Overload relay Learn more about the detailed structure and functionality of MCCs at Eaton.com/MCC
#MotorControlCenter #ElectricalEngineering #PowerManagement Explore the components and functionality of Motor Control Centers (MCCs) in this informative video by Eaton. Motor Control Centers (MCCs) are electrically enclosed assemblies composed of sections with a common horizontal power bus. Each vertical section contains motor control starters that receive power from a vertical bus connected to the horizontal power bus. A motor starter unit, or "bucket," includes components like breakers, contactors, and overload relays to control power to motors or loads. These components are rated based on voltage, current, frequency, and horsepower. Key components of a motor starter unit: Breaker or fusible switch | Contactor | Overload relay Learn more about the detailed structure and functionality of MCCs at Eaton.com/MCC
Related videos for "vertical to horizontal"
-
Faster installs with TOLCO one-hole hanger and restraint
1:02
Tolco Fig. 22L2 supports CPVC and IPS piping to concrete and has no compression value on CPVC systems.
-
Wind Energy
12:10
Learn about wind energy, inverters, vertical axis and horizontal axis windmills, microgrids and energy storage. Aryana Nakhai and Santino Graziani explain how Eaton can help you with renewable applications at our Power Systems Experience Center.
-
What are the main components of a switchboard? Eaton explains
1:07
Understanding Switchboards: Key Components and Functions Explained