Power Xpert IGX compact medium-voltage switchgear
1:00
Eaton’s Power Xpert IGX compact switchgear is the industry’s first dual-rated IEEE standard C37.20.9 and IEC 62271-200 medium-voltage switchgear solution. Power Xpert IGX offers an industry-leading footprint, superior ratings, maintenance free medium-voltage compartment, enhanced safety features and now, a sustainable SF6-free option with zero global warming potential (GMP=0). This offering is designed to meet the need for higher power density, while also allowing you to lower the carbon footprint of your facility. Learn more at Eaton.com/CSG. #PowerXpertIGX #switchgear #energytransition #sustainability
Eaton’s Power Xpert IGX compact switchgear is the industry’s first dual-rated IEEE standard C37.20.9 and IEC 62271-200 medium-voltage switchgear solution. Power Xpert IGX offers an industry-leading footprint, superior ratings, maintenance free medium-voltage compartment, enhanced safety features and now, a sustainable SF6-free option with zero global warming potential (GMP=0). This offering is designed to meet the need for higher power density, while also allowing you to lower the carbon footprint of your facility. Learn more at Eaton.com/CSG. #PowerXpertIGX #switchgear #energytransition #sustainability