Power Xpert IGX compact medium-voltage switchgear
1:00
Eaton’s Power Xpert IGX compact switchgear is the industry’s first dual-rated IEEE standard C37.20.9 and IEC 62271-200 medium-voltage switchgear solution. Power Xpert IGX offers an industry-leading footprint, superior ratings, maintenance free medium-voltage compartment, enhanced safety features and now, a sustainable SF6-free option with zero global warming potential (GMP=0). This offering is designed to meet the need for higher power density, while also allowing you to lower the carbon footprint of your facility. Learn more at Eaton.com/CSG. #PowerXpertIGX #switchgear #energytransition #sustainability
Eaton’s Power Xpert IGX compact switchgear is the industry’s first dual-rated IEEE standard C37.20.9 and IEC 62271-200 medium-voltage switchgear solution. Power Xpert IGX offers an industry-leading footprint, superior ratings, maintenance free medium-voltage compartment, enhanced safety features and now, a sustainable SF6-free option with zero global warming potential (GMP=0). This offering is designed to meet the need for higher power density, while also allowing you to lower the carbon footprint of your facility. Learn more at Eaton.com/CSG. #PowerXpertIGX #switchgear #energytransition #sustainability
Related videos for "Power Xpert IGX"
-
Power Xpert IGX compact medium-voltage switchgear
1:28
Enhance safety and reduce downtime with Eaton's Power Xpert IGX 5-38 kV, compact arc-resistant medium-voltage switchgear, the industry's first dual-rated IEEE and IEC MV switchgear solution, offering industry-leading footprint and superior ratings.
-
Eaton's Power Xpert IGX compact medium-voltage switchgear features superior dual-ratings.
1:28
Introducing Eaton's Power Xpert IGX compact medium-voltage switchgear featuring superior dual-ratings
-
Eaton Power Xpert IGX medium voltage switchgear - full video
1:45
Introducing Eaton's Power Xpert IGX compact medium-voltage switchgear featuring superior dual-ratings.