FlexiTech Combined - Exit sign and Safety light functions in one luminaire
0:40
Project planners and installers need to deliver complex projects quickly, efficiently and to exacting requirements. As a result of stringent regulations and difficult building layouts, the installation of emergency lighting is often especially complicated. But thanks to our new FlexiTech CC and CW combined exit sign and safety lights, it has never been so easy to select the right emergency luminaire. The multi-LED source of the safety light function is equipped with a lens that focuses a maximum amount of light under the luminaire and distributes the remaining light on either side, for example to improve the illumination of safety equipment or staircases. In addition, users can add optional lenses to tailor the light distribution along escape routes to the building at hand. The luminaires boast a non-obtrusive design and robust construction, are either self-contained or centrally powered, and come in two sizes. In addition, both single- and double-sided versions and two different IP ratings (IP4x & IP6x) are available, making these luminaires suitable for almost any application. Add to that other clever and innovative features, and FlexiTech CC and CW are not only easy to install and configure, but also simplify maintenance. #EmergencyLighting #BuildingSafety #SafetyEquipment #Innovation #ExitSigns #FlexiTech
Project planners and installers need to deliver complex projects quickly, efficiently and to exacting requirements. As a result of stringent regulations and difficult building layouts, the installation of emergency lighting is often especially complicated. But thanks to our new FlexiTech CC and CW combined exit sign and safety lights, it has never been so easy to select the right emergency luminaire. The multi-LED source of the safety light function is equipped with a lens that focuses a maximum amount of light under the luminaire and distributes the remaining light on either side, for example to improve the illumination of safety equipment or staircases. In addition, users can add optional lenses to tailor the light distribution along escape routes to the building at hand. The luminaires boast a non-obtrusive design and robust construction, are either self-contained or centrally powered, and come in two sizes. In addition, both single- and double-sided versions and two different IP ratings (IP4x & IP6x) are available, making these luminaires suitable for almost any application. Add to that other clever and innovative features, and FlexiTech CC and CW are not only easy to install and configure, but also simplify maintenance. #EmergencyLighting #BuildingSafety #SafetyEquipment #Innovation #ExitSigns #FlexiTech
Related videos for "emergency"
-
CEAG ExLin NE+ emergency light fittings
1:17
Zone 1 and 21 linear LED fixture with a state-of-the-art integral emergency battery
-
Eaton Emergency Lighting - CGLine+ Web compact controller 160 (Long version)
3:27
Eaton CGLine+ Web compact controller 160 - Simply the most flexible and reliable monitoring of your emergency lighting for peace of mind. Optimized monitoring, operations and maintenance in small and medium installations.
-
BeamTech Emergency Lighting - new product presentation
3:24
Emergency Lighting BeamTech Video