Eaton Cummins Endurant automated transmission overview
2:47
The Endurant transmission features a fluid pressure sensor and clutch life prognostics that protect your investment and make it easy to maintain. Available in single and dual PTO models, it can haul up to 110,000 pounds GCW.
The Endurant transmission features a fluid pressure sensor and clutch life prognostics that protect your investment and make it easy to maintain. Available in single and dual PTO models, it can haul up to 110,000 pounds GCW.
Automated transmissions Similar Videos
-
Get2Know Endurant HD+XD series automated transmissions: Performance Goals
1:10
Because we know there is no one-size-fits-all solution for the trucking industry, the Endurant family of transmissions uses selectable Performance Goals, which combine transmission shift points and clutch calibrations with unique software.
-
Get2Know Endurant XD series: High Speed Reverse in International trucks
1:07
High speed reverse is available on the Endurant XD Pro model with up to six configurable speeds for better route time in reverse. This is a great feature on job sites that require operating in reverse for long distances.
-
Get2Know Endurant XD Series: Secondary Configuration in Peterbilt + Kenworth trucks
1:18
The secondary configuration feature in Peterbilt and Kenworth trucks equipped with Endurant XD series or PACCAR TX-12 and TX-18 series transmissions allows the driver to switch between Performance Goals to tailor transmission performance.