Eaton's B-Line series Snap 'N Shield pipe support installation
0:30
While cut pieces of PVC or metal shields tend to move or even fall out over time, the Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage.
While cut pieces of PVC or metal shields tend to move or even fall out over time, the Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage.
B-Line series Similar Videos
-
Why vibration isolation is important?
3:01
Why vibration isolation is important?
-
Seismic Bracing for Mechanical, Electrical and Plumbing Applications
1:00
Seismic Bracing for Mechanical, Electrical and Plumbing Applications
-
What are the types of seismic bracing?
1:19
Learn the types of seismic bracing required