Eaton's B-Line series Snap 'N Shield pipe support installation
0:30
While cut pieces of PVC or metal shields tend to move or even fall out over time, the Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage.
While cut pieces of PVC or metal shields tend to move or even fall out over time, the Snap ‘N Shield support attaches directly to support and helps eliminate the movement of the shield. The curved lipped edge along with its textured interior surface allows free movement of the pipe and insulation within the shield. This goes a long way in helping prevent insulation from tearing, and possibly causing damage.
B-Line series Similar Videos
-
TOLCO fire protection solutions | Eaton PSEC
7:41
Understand the importance of seismic bracing within fire protection systems and learn about Eaton’s TOLCO line of UL Listed and FM Approved products for fire sprinkler applications.
-
KwikRail cable tray straight sections (music only)
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.
-
KwikSplice cable channel installs quickly and easily (no audio)
0:12
KwikSplice cable channel overview