Buzznut time saving strut fitting solution
0:44
Eaton's Buzznut slip-on lock nut washer features a quick slip-on design that allows the washer to lock into place at anywhere along the treaded rod. With a simple twist of a wrench the buzznut can be installed and easily removed for quick field adjustments. Helps reduce installation time by up to 42%. Available in zinc plated or 316 stainless steel.
Eaton's Buzznut slip-on lock nut washer features a quick slip-on design that allows the washer to lock into place at anywhere along the treaded rod. With a simple twist of a wrench the buzznut can be installed and easily removed for quick field adjustments. Helps reduce installation time by up to 42%. Available in zinc plated or 316 stainless steel.
B-Line series Similar Videos
-
KwikRail cable tray straight sections (music only)
0:14
KwikRail cable tray system straight sections are available in both welded and bolted rung options.
-
Seismic bracing for mechanical, electrical, and plumbing (MEP) | Eaton PSEC
17:47
Seismic bracing is structural support systems designed to allow non-structural systems the ability to resist lateral force caused by earthquakes.
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.