KwikRail cable tray straight sections
0:14
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
B-Line series Similar Videos
-
KwikRail cable tray overview (music only)
0:15
KwikRail cable tray overview
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.
-
KwikRail cable tray features (music only)
0:15
KwikRail cable tray features an i-beam retention groove to guide the splice into place and easily secured with only two bolts.