KwikSplice cable channel installs quickly and easily (no audio)
0:12
KwikSplice cable channel helps speed installation, reduce complexity and provides flexibility on the jobsite. It features a unique dove-tail design to help speed install. The system is available in 3 channel styles and various lengths and can be cut and spliced at any point along a straight section.
KwikSplice cable channel helps speed installation, reduce complexity and provides flexibility on the jobsite. It features a unique dove-tail design to help speed install. The system is available in 3 channel styles and various lengths and can be cut and spliced at any point along a straight section.
B-Line series Similar Videos
-
Eaton's B-Line series seismic bracing cable kit system
1:22
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event. It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) applications.
-
KwikRail cable tray features (music only)
0:15
KwikRail cable tray features an i-beam retention groove to guide the splice into place and easily secured with only two bolts.
-
KwikRail cable tray overview (music only)
0:15
KwikRail cable tray overview