KwikRail cable tray straight sections (music only)
0:14
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
B-Line series Similar Videos
-
What are the types of seismic bracing?
1:19
Learn the types of seismic bracing required
-
Why consider Eaton’s seismic engineering services?
2:01
Learn how Eaton’s Seismic Engineering team can help you on your next construction
-
What are the building codes and standards for seismic bracing?
5:13
Learn about the seismic bracing building codes and standards