KwikRail cable tray overview (music only)
0:15
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
B-Line series Similar Videos
-
KwikSplice cable channel dove-tail design (no audio)
0:15
KwikSplice cable channel features an innovative dove-tail design.
-
TOLCO fire protection solutions | Eaton PSEC
7:41
Understand the importance of seismic bracing within fire protection systems and learn about Eaton’s TOLCO line of UL Listed and FM Approved products for fire sprinkler applications.
-
Seismic bracing for mechanical, electrical, and plumbing (MEP) | Eaton PSEC
17:47
Seismic bracing is structural support systems designed to allow non-structural systems the ability to resist lateral force caused by earthquakes.