Eaton's Bussmann series Determining SCCR - UL 508A SB - Part 1 webcast (Bussmann University)
50:04
Covers the UL 508A requirements and procedures outlined in Supplement SB to determine the short-circuit current rating of an industrial control panel. Examples and practice problems will be provided to further enhance the concepts. Led by Christy McElhinny
Covers the UL 508A requirements and procedures outlined in Supplement SB to determine the short-circuit current rating of an industrial control panel. Examples and practice problems will be provided to further enhance the concepts. Led by Christy McElhinny
Circuit protection Similar Videos
-
What is the difference between an 80% and 100% rated breaker?
3:10
Learn the difference between an 80% rated breaker and 100% rated breaker.
-
NEC 2023 GFCI requirements: making your next installation safer | Eaton PSEC
13:56
Learn about the life saving importance of GFCIs and updates to GFCI protection in the 2023 NEC, expanded coverage in the code, special purpose GFCIs and when to use them, GFCI receptacles compared to outlets, and hazards related to appliances.
-
Magnum circuit breakers with Power Xpert Release (PXR) | Eaton PSEC
9:37
Magnum circuit breakers with PXR trip units offer greater insights into system health, accurate testing, and enhanced communication. With the addition of Eaton's MR2 device, they also increase operator safety by mitigating arc flash exposure.