Eaton's Bussmann series Selective Coordination webcast (Bussmann University)
57:42
Covers the basic code requirements for selective coordination and the latest NEC edition, including definitions and key requirements. In addition, examples will be given to selectively coordinate with fuses, circuit breakers and a combination of each. Tools will be provided to help comply with the Code. Led by Joe Pavia.
Covers the basic code requirements for selective coordination and the latest NEC edition, including definitions and key requirements. In addition, examples will be given to selectively coordinate with fuses, circuit breakers and a combination of each. Tools will be provided to help comply with the Code. Led by Joe Pavia.
Circuit protection Similar Videos
-
Eaton's Bussmann series Motor Circuit Devices webcast (Bussmann University)
48:11
Covers the motor circuit and devices that can be used. A detailed explanation of proper application of disconnect switches, fuses, branch-circuit and supplemental, molded case circuit breakers, motor circuit protections and more.
-
What is the difference between an 80% and 100% rated breaker?
3:10
Learn the difference between an 80% rated breaker and 100% rated breaker.
-
Eaton's Bussmann series SCCR & NEC Requirements webcast (Bussmann University)
46:51
Covers the basic code requirements for equipment short-circuit current ratings and recent code updates, including definitions and key requirements.