Champ VMV LED Impact Test
0:33
This video tests the strength of our Champ® VMV LED Generation III Luminaire as it is subjected to a 1 Kg. weight dropped from 40 cm, yielding a 4 Joule impact to the lens.
This video tests the strength of our Champ® VMV LED Generation III Luminaire as it is subjected to a 1 Kg. weight dropped from 40 cm, yielding a 4 Joule impact to the lens.
Crouse-Hinds series Similar Videos
-
Crouse-hinds series DALI lighting solution for hazardous areas
3:13
Overview of our DALI 2 LED solution, which provides full control of individual or grouped lights to meet the illumination needs of different operating conditions.
-
Crouse-Hinds series HFL LED Zone 1 / 21 floodlights
2:29
A harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.
-
Bouchons CPM industriels et ATEX Crouse-Hinds Series - Vidéo d'installation
2:36
Découvrez nos bouchons d'obturation industriels et ATEX CPM de la série Crouse-Hinds. Grâce à leur conception ingénieuse, ils simplifient l'installation et le retrait tout en offrant une protection IP68 et une large plage de température.