Champ® MLL Linear LED Vibration Test
0:37
The Crouse-Hinds series Champ MLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in harsh and hazardous applications. Available in 2 foot and 4 foot versions with 3,700 lumens and 7,900 lumens respectively, the Champ MLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options. The Champ MLLA is the ideal solution for high vibration, impact and hose down applications in Class I and Class II hazardous locations. 0:09 2G Vibration 0:22 5G Vibration
The Crouse-Hinds series Champ MLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in harsh and hazardous applications. Available in 2 foot and 4 foot versions with 3,700 lumens and 7,900 lumens respectively, the Champ MLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options. The Champ MLLA is the ideal solution for high vibration, impact and hose down applications in Class I and Class II hazardous locations. 0:09 2G Vibration 0:22 5G Vibration
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series industrial and Ex CPM stopping plugs - installation video
2:36
Discover our Crouse-Hinds series industrial and Ex CPM stopping plugs. Thanks to their smart design, they simplify installation and removal while providing IP68 protection and wide range temperature.
-
Crouse-Hinds series industrial and Ex CPM stopping plugs - Teaser video
0:28
Discover our Crouse-Hinds series industrial and Ex CPM stopping plugs. Thanks to their smart design, they simplify installation and removal while providing IP68 protection and wide range temperature.
-
Ruff-IN Made-to-Stock prefabricated assemblies offering overview
1:39
Eaton’s Crouse-Hinds series Ruff-IN™ Made-to-Stock prefabricated assemblies’ overview