V-Spring telescoping safety light pole hose test
1:30
This video demonstrates a UL hose test on the V-Spring Telescoping Light Pole. The V-Spring pole easily extends and lowers to multiple heights. This telescoping feature eliminates the need for a portable ladder, which can help prevent injury from falls. Plus, the pole includes a mounting module hinge hook to help hold the luminaire housing in place. These features allow for faster, safer light fixture installation and maintenance.
This video demonstrates a UL hose test on the V-Spring Telescoping Light Pole. The V-Spring pole easily extends and lowers to multiple heights. This telescoping feature eliminates the need for a portable ladder, which can help prevent injury from falls. Plus, the pole includes a mounting module hinge hook to help hold the luminaire housing in place. These features allow for faster, safer light fixture installation and maintenance.
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series HFL LED Zone 1 / 21 floodlights
2:29
A harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.
-
Eaton’s intrinsically safe Isolators: Ensuring Safety in Harsh and Hazardous Areas
2:08
Discover how Eaton’s intrinsically safe Isolators provide unmatched safety and reliability in the most challenging environments. Learn about their key benefits and how they can enhance safety in your operations.
-
Ruff-IN Made-to-Order prefabricated assemblies offering overview
2:28
Eaton’s Crouse-Hinds series Ruff-IN™ Made-to-Order prefabricated assemblies’ overview.