Terminator™ II TMCX Cable Glands Overview
2:59
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:07 Components 0:51 Garter spring 1:00 Environmental seal 1:09 Anti-rotational feature 1:18 Basic cable prep 1:27 Installation 1:54 Chico Liquid Seal 2:43 Explosion diagram
Terminator II TMCX cable glands are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations. Its unique design features, coupled with our new fast curing Chico LiquidSeal compound, make the Terminator II TMCX the easiest and safest solution available. 0:07 Components 0:51 Garter spring 1:00 Environmental seal 1:09 Anti-rotational feature 1:18 Basic cable prep 1:27 Installation 1:54 Chico Liquid Seal 2:43 Explosion diagram
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series AGP17 ATEX and IECEx Explosion-protected Panelboards
2:47
AGP17 ATEX and IECEx explosion-protected distribution boards are designed for MCB distribution of lighting circuits, heating circuits and socket distribution in Zone 1, 2, 21 and 22 hazardous areas.
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination