Chico® SpeedSeal™ product use and installation instructions- Full Video
8:21
Chico SpeedSeal installs a reliable seal in five minutes – every time Hardens to a dense, strong mass that is suitable for Class I, Division 1, Groups C, D and Class II, Division 1, Groups E, F, G hazardous applications Packaged in a 2 oz. or 6 oz. pre-measured cartridge, eliminating the need for measuring before mixing Packaged with a screw-on nozzle for accurate dispensing Expands in the sealing fitting, eliminating the need to separate the individual conductors with Chico X fiber Chico X fiber dams are not required in horizontal applications, reducing installation times Completely hardens in 20 minutes, simplifying use for OEMs Suitable for cold temperature environments without the costly need to build a temporary shelter around sealing fittings; all ice crystals must be removed from inside the conduit seal before dispensing Chico SpeedSeal compound; the compound should be kept above 10°C (50°F) and below 85°F (29°C) prior to mixing; the sealing fitting must be kept at or above 4°C (40°F) during the 4 to 10 minute expansion/gel time of the compound 18 month shelf life
Chico SpeedSeal installs a reliable seal in five minutes – every time Hardens to a dense, strong mass that is suitable for Class I, Division 1, Groups C, D and Class II, Division 1, Groups E, F, G hazardous applications Packaged in a 2 oz. or 6 oz. pre-measured cartridge, eliminating the need for measuring before mixing Packaged with a screw-on nozzle for accurate dispensing Expands in the sealing fitting, eliminating the need to separate the individual conductors with Chico X fiber Chico X fiber dams are not required in horizontal applications, reducing installation times Completely hardens in 20 minutes, simplifying use for OEMs Suitable for cold temperature environments without the costly need to build a temporary shelter around sealing fittings; all ice crystals must be removed from inside the conduit seal before dispensing Chico SpeedSeal compound; the compound should be kept above 10°C (50°F) and below 85°F (29°C) prior to mixing; the sealing fitting must be kept at or above 4°C (40°F) during the 4 to 10 minute expansion/gel time of the compound 18 month shelf life
Crouse-Hinds series Similar Videos
-
Ruff-IN Made-to-Stock prefabricated assemblies offering overview
1:39
Eaton’s Crouse-Hinds series Ruff-IN™ Made-to-Stock prefabricated assemblies’ overview
-
Ruff-IN Made-to-Order prefabricated assemblies offering overview
2:28
Eaton’s Crouse-Hinds series Ruff-IN™ Made-to-Order prefabricated assemblies’ overview.
-
Crouse-Hinds series industrial and Ex CPM stopping plugs - installation video
2:36
Discover our Crouse-Hinds series industrial and Ex CPM stopping plugs. Thanks to their smart design, they simplify installation and removal while providing IP68 protection and wide range temperature.