ADE 1F2 Cable Gland Installation Video
2:08
The Capri ADE-1F2 is a widely approved cable gland for use with non-armored cables providing a flameproof and waterproof seal on the outer sheath of the cable. Suitable for IEC and NEC installations and with many cable types the Capri ADE-1F2 offers a range of materials and thread options to cover all requirements. 0:08 Disassemble gland to remove sealing ring 0:12 Remove sealing ring 0:21 Cut out IP protective seal 0:23 Rupture breakout web and remove cleanly 0:31 Reassemble gland; seal first 0:35 Ensure washer is assembled in correct orientation 0:46 Assemble into hub 0:51 Tighten the gland in hub 0:59 Verify correct cable diameter 1:06 Insert cable through seal into enclosure 1:15 Engage seal by tightening the capnut 1:29 Assembly of external clamping option 1:32 Locate module around cable and in groove on capnut 1:37 Hand tighten and locate the clamp 1:41 Use screw driver to tighten the clamp
The Capri ADE-1F2 is a widely approved cable gland for use with non-armored cables providing a flameproof and waterproof seal on the outer sheath of the cable. Suitable for IEC and NEC installations and with many cable types the Capri ADE-1F2 offers a range of materials and thread options to cover all requirements. 0:08 Disassemble gland to remove sealing ring 0:12 Remove sealing ring 0:21 Cut out IP protective seal 0:23 Rupture breakout web and remove cleanly 0:31 Reassemble gland; seal first 0:35 Ensure washer is assembled in correct orientation 0:46 Assemble into hub 0:51 Tighten the gland in hub 0:59 Verify correct cable diameter 1:06 Insert cable through seal into enclosure 1:15 Engage seal by tightening the capnut 1:29 Assembly of external clamping option 1:32 Locate module around cable and in groove on capnut 1:37 Hand tighten and locate the clamp 1:41 Use screw driver to tighten the clamp
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series industrial and Ex CPM stopping plugs - installation video
2:36
Discover our Crouse-Hinds series industrial and Ex CPM stopping plugs. Thanks to their smart design, they simplify installation and removal while providing IP68 protection and wide range temperature.
-
Ruff-IN Made-to-Order prefabricated assemblies offering overview
2:28
Eaton’s Crouse-Hinds series Ruff-IN™ Made-to-Order prefabricated assemblies’ overview.
-
Crouse-Hinds series HFL LED Zone 1 / 21 floodlights
2:29
A harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.