How to install Capri ADE 4F cable gland with armoured cable
2:19
The ADE-4F is a widely approved gland for use in hazardous areas. Suitable for IEC and NEC installations and with many cable types the ADE-4F offers a range of materials and thread options to cover all requirements. 0:17 Assemble into hub 0:20 Tighten to seal with mating part 0:25 Remove armour clamping and sealing components 0:35 Cut out IP protective seal 0:51 Prepare cable according to manufacturer's instructions 0:54 Position environmental seal 1:05 Remove excess armour 1:13 Expand the armour to 45 degrees 1:24 Slide the clamping ring into position 1:34 Preassemble armour clamping components onto cable 1:44 Insert cable into hub body 1:55 Tighten armour clamping nut
The ADE-4F is a widely approved gland for use in hazardous areas. Suitable for IEC and NEC installations and with many cable types the ADE-4F offers a range of materials and thread options to cover all requirements. 0:17 Assemble into hub 0:20 Tighten to seal with mating part 0:25 Remove armour clamping and sealing components 0:35 Cut out IP protective seal 0:51 Prepare cable according to manufacturer's instructions 0:54 Position environmental seal 1:05 Remove excess armour 1:13 Expand the armour to 45 degrees 1:24 Slide the clamping ring into position 1:34 Preassemble armour clamping components onto cable 1:44 Insert cable into hub body 1:55 Tighten armour clamping nut
Crouse-Hinds series Similar Videos
-
Crouse-hinds series DALI lighting solution for hazardous areas
3:13
Overview of our DALI 2 LED solution, which provides full control of individual or grouped lights to meet the illumination needs of different operating conditions.
-
Ruff-IN Engineered-to-Order prefabricated assemblies offering overview
3:56
Eaton’s Crouse-Hinds series Ruff-IN™ Engineered-to-Order prefabricated assemblies’ overview
-
Crouse-Hinds series HFL LED Zone 1 / 21 floodlights
2:29
A harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.