Understanding NEMA 7 explosionproof enclosures
3:05
When it comes to explosion proof enclosures in harsh and hazardous environments, failure is not an option. The NEC and CEC have set specific requirements regarding their design and installation. All NEMA 7 rated enclosures are constructed to withstand and contain the internal combustion of gases and vapors. They are also designed to cool hot gases down before releasing them into the hazardous outside atmosphere. 0:20 How NEMA 7 enclosures work 1:20 NEMA 7 controlled explosion demo
When it comes to explosion proof enclosures in harsh and hazardous environments, failure is not an option. The NEC and CEC have set specific requirements regarding their design and installation. All NEMA 7 rated enclosures are constructed to withstand and contain the internal combustion of gases and vapors. They are also designed to cool hot gases down before releasing them into the hazardous outside atmosphere. 0:20 How NEMA 7 enclosures work 1:20 NEMA 7 controlled explosion demo
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series HFL LED Zone 1 / 21 floodlights
2:29
A harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.
-
Crouse-Hinds series industrial and Ex CPM stopping plugs - Teaser video
0:28
Discover our Crouse-Hinds series industrial and Ex CPM stopping plugs. Thanks to their smart design, they simplify installation and removal while providing IP68 protection and wide range temperature.
-
Crouse-Hinds series industrial and Ex CPM stopping plugs - installation video
2:36
Discover our Crouse-Hinds series industrial and Ex CPM stopping plugs. Thanks to their smart design, they simplify installation and removal while providing IP68 protection and wide range temperature.