Understanding NEMA 7 explosionproof enclosures
3:05
When it comes to explosion proof enclosures in harsh and hazardous environments, failure is not an option. The NEC and CEC have set specific requirements regarding their design and installation. All NEMA 7 rated enclosures are constructed to withstand and contain the internal combustion of gases and vapors. They are also designed to cool hot gases down before releasing them into the hazardous outside atmosphere. 0:20 How NEMA 7 enclosures work 1:20 NEMA 7 controlled explosion demo
When it comes to explosion proof enclosures in harsh and hazardous environments, failure is not an option. The NEC and CEC have set specific requirements regarding their design and installation. All NEMA 7 rated enclosures are constructed to withstand and contain the internal combustion of gases and vapors. They are also designed to cool hot gases down before releasing them into the hazardous outside atmosphere. 0:20 How NEMA 7 enclosures work 1:20 NEMA 7 controlled explosion demo
Crouse-Hinds series Similar Videos
-
Ruff-IN prefabricated assemblies product line overview
1:47
Eaton’s Crouse-Hinds series Ruff-IN™ prefabricated assemblies product line overview.
-
Crouse-Hinds series HFL LED Zone 1 / 21 floodlights
2:29
A harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.
-
Ruff-IN Engineered-to-Order prefabricated assemblies offering overview
3:56
Eaton’s Crouse-Hinds series Ruff-IN™ Engineered-to-Order prefabricated assemblies’ overview