Flame Propagation
19:50
This classic from the 1950s, filmed by the American Gas Association's Accident Prevention Committee, provides a detailed look at flame propogation, which is the movement of flame through a mixture of combustible gas and air.
This classic from the 1950s, filmed by the American Gas Association's Accident Prevention Committee, provides a detailed look at flame propogation, which is the movement of flame through a mixture of combustible gas and air.
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series industrial and Ex CPM stopping plugs - installation video
2:36
Discover our Crouse-Hinds series industrial and Ex CPM stopping plugs. Thanks to their smart design, they simplify installation and removal while providing IP68 protection and wide range temperature.
-
Ruff-IN Made-to-Order prefabricated assemblies offering overview
2:28
Eaton’s Crouse-Hinds series Ruff-IN™ Made-to-Order prefabricated assemblies’ overview.
-
Bouchons CPM industriels et ATEX Crouse-Hinds Series - Vidéo d'installation
2:36
Découvrez nos bouchons d'obturation industriels et ATEX CPM de la série Crouse-Hinds. Grâce à leur conception ingénieuse, ils simplifient l'installation et le retrait tout en offrant une protection IP68 et une large plage de température.