Introducing the MTL SUM5 Solution, Smart Universal Marshalling
1:35
Minimise CapEx and maximise investment return with the revolutionary smart universal marshalling solution, SUM5. MTL SUM5 combines five functions in one modular design enabling one standard cabinet to deliver the lowest lifetime costs and lowest installed cost while saving valuable space in a control room. MTL SUM5 offers a single cabinet design, with ‘plug and play’ configurable modules for the five key marshalling functions. This eliminates the need for intricate wiring to interconnect the components, ultimately improving uptime and reducing the cost of wiring, installation and maintenance. 0:17 Configurable solutions - 5 marshalling functions in one design 0:42 High packing density 1:09 Reduce project execution cost
Minimise CapEx and maximise investment return with the revolutionary smart universal marshalling solution, SUM5. MTL SUM5 combines five functions in one modular design enabling one standard cabinet to deliver the lowest lifetime costs and lowest installed cost while saving valuable space in a control room. MTL SUM5 offers a single cabinet design, with ‘plug and play’ configurable modules for the five key marshalling functions. This eliminates the need for intricate wiring to interconnect the components, ultimately improving uptime and reducing the cost of wiring, installation and maintenance. 0:17 Configurable solutions - 5 marshalling functions in one design 0:42 High packing density 1:09 Reduce project execution cost
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series AGP17 ATEX and IECEx Explosion-protected Panelboards
2:47
AGP17 ATEX and IECEx explosion-protected distribution boards are designed for MCB distribution of lighting circuits, heating circuits and socket distribution in Zone 1, 2, 21 and 22 hazardous areas.
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.