DB3B sounder product spotlight
2:01
Eaton's Crouse-Hinds series MEDC DB3B is a high-power explosion proof sounder which is provided with versatile control options allowing compatibility with a wide range of control methods and PLCs. Capable of producing 122dB @ 1m, the DB3B features an integral volume control, 28 user selectable tones and custom tones programmed to customer specification. The standard DC unit provides 3 tone stages, each stage has 28 tones available which can be independently selected.
Eaton's Crouse-Hinds series MEDC DB3B is a high-power explosion proof sounder which is provided with versatile control options allowing compatibility with a wide range of control methods and PLCs. Capable of producing 122dB @ 1m, the DB3B features an integral volume control, 28 user selectable tones and custom tones programmed to customer specification. The standard DC unit provides 3 tone stages, each stage has 28 tones available which can be independently selected.
Crouse-Hinds series Similar Videos
-
Simon Matthieson - how we're taking steps towards our 2030 sustainability goals.
1:42
We talk to Simon Matthieson about how we're investing in energy-efficient buildings, operations and materials to take real steps towards our sustainability goals. Our new facility in Arendal, Norway, is a demonstration of those commitments.
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.
-
Crouse-Hinds series AGP17 ATEX and IECEx Explosion-protected Panelboards
2:47
AGP17 ATEX and IECEx explosion-protected distribution boards are designed for MCB distribution of lighting circuits, heating circuits and socket distribution in Zone 1, 2, 21 and 22 hazardous areas.