DB3B sounder product spotlight
2:01
Eaton's Crouse-Hinds series MEDC DB3B is a high-power explosion proof sounder which is provided with versatile control options allowing compatibility with a wide range of control methods and PLCs. Capable of producing 122dB @ 1m, the DB3B features an integral volume control, 28 user selectable tones and custom tones programmed to customer specification. The standard DC unit provides 3 tone stages, each stage has 28 tones available which can be independently selected.
Eaton's Crouse-Hinds series MEDC DB3B is a high-power explosion proof sounder which is provided with versatile control options allowing compatibility with a wide range of control methods and PLCs. Capable of producing 122dB @ 1m, the DB3B features an integral volume control, 28 user selectable tones and custom tones programmed to customer specification. The standard DC unit provides 3 tone stages, each stage has 28 tones available which can be independently selected.
Crouse-Hinds series Similar Videos
-
Champ VMVL LED Intelligent Lighting Control and Insights for Hazardous Areas
3:14
Intelligent lighting control improves safety and reduces costs by optimizing your system and eliminating over-usage of lights.
-
Ruff-IN Engineered-to-Order prefabricated assemblies offering overview
3:56
Eaton’s Crouse-Hinds series Ruff-IN™ Engineered-to-Order prefabricated assemblies’ overview
-
Ruff-IN prefabricated assemblies product line overview
1:47
Eaton’s Crouse-Hinds series Ruff-IN™ prefabricated assemblies product line overview.