DB4B Product Spotlight
2:28
Eaton's Crouse-Hinds series MEDC DB4B Loudspeaker range is designed for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries. A high-power, explosion proof loudspeaker, the DB4B was introduced as a replacement for the DB4 with improved intelligibility and acoustic performance. Certified for use in a wide range of temperatures (from -55°C to +85°C)* the Ex enclosure is manufactured from GRP with a rugged thermoplastic flare ensuring corrosion resistance The frequency response of the unit ensures that critical voice messages and general alarm tones are highly intelligible.
Eaton's Crouse-Hinds series MEDC DB4B Loudspeaker range is designed for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries. A high-power, explosion proof loudspeaker, the DB4B was introduced as a replacement for the DB4 with improved intelligibility and acoustic performance. Certified for use in a wide range of temperatures (from -55°C to +85°C)* the Ex enclosure is manufactured from GRP with a rugged thermoplastic flare ensuring corrosion resistance The frequency response of the unit ensures that critical voice messages and general alarm tones are highly intelligible.
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series HFL LED Zone 1 / 21 floodlights
2:29
A harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.
-
Eaton’s intrinsically safe Isolators: Ensuring Safety in Harsh and Hazardous Areas
2:08
Discover how Eaton’s intrinsically safe Isolators provide unmatched safety and reliability in the most challenging environments. Learn about their key benefits and how they can enhance safety in your operations.
-
Ruff-IN prefabricated assemblies product line overview
1:47
Eaton’s Crouse-Hinds series Ruff-IN™ prefabricated assemblies product line overview.