Crouse-Hinds series Champ LED Wall Pack Fixture
1:45
CPMV LED wallpacks are engineered to deliver high lumen output and maintenance-free long life in the toughest conditions. The Champ CPMV LED is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications. Eaton's Crouse-Hinds Champ-Pak CPMV LED wallpacks are engineered to provide high performance in Class I, Division 2 areas.
CPMV LED wallpacks are engineered to deliver high lumen output and maintenance-free long life in the toughest conditions. The Champ CPMV LED is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications. Eaton's Crouse-Hinds Champ-Pak CPMV LED wallpacks are engineered to provide high performance in Class I, Division 2 areas.
Crouse-Hinds series Similar Videos
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
-
Simplify rough-in installations with Crouse-Hinds series Quick-Lok Boxes
1:17
UL Listed Crouse-Hinds series Quick-Lok outlet boxes are packed with features that provide a real productivity benefit to the installer.
-
Simon Matthieson - how we're taking steps towards our 2030 sustainability goals.
1:42
We talk to Simon Matthieson about how we're investing in energy-efficient buildings, operations and materials to take real steps towards our sustainability goals. Our new facility in Arendal, Norway, is a demonstration of those commitments.