Champ LED Wall Pack Hose Test
0:43
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.
Crouse-Hinds series Similar Videos
-
Eaton’s intrinsically safe Isolators: Ensuring Safety in Harsh and Hazardous Areas
2:08
Discover how Eaton’s intrinsically safe Isolators provide unmatched safety and reliability in the most challenging environments. Learn about their key benefits and how they can enhance safety in your operations.
-
Bouchons CPM industriels et ATEX Crouse-Hinds Series - Vidéo d'installation
2:36
Découvrez nos bouchons d'obturation industriels et ATEX CPM de la série Crouse-Hinds. Grâce à leur conception ingénieuse, ils simplifient l'installation et le retrait tout en offrant une protection IP68 et une large plage de température.
-
Ruff-IN Made-to-Stock prefabricated assemblies offering overview
1:39
Eaton’s Crouse-Hinds series Ruff-IN™ Made-to-Stock prefabricated assemblies’ overview