Champ LED Wall Pack Hose Test
0:43
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.
Champ CPMV LED wall packs are engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas. It is available from 3,000 to 7,000 lumens and is designed for extreme conditions and hazardous applications.
Crouse-Hinds series Similar Videos
-
Ruff-IN prefabricated assemblies product line overview
1:47
Eaton’s Crouse-Hinds series Ruff-IN™ prefabricated assemblies product line overview.
-
Bouchons CPM industriels et ATEX Crouse-Hinds Series - Vidéo d'installation
2:36
Découvrez nos bouchons d'obturation industriels et ATEX CPM de la série Crouse-Hinds. Grâce à leur conception ingénieuse, ils simplifient l'installation et le retrait tout en offrant une protection IP68 et une large plage de température.
-
Crouse-Hinds series HFL LED Zone 1 / 21 floodlights
2:29
A harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.