How to select the right wire basket tray
0:55
0:00 - Intro 0:17 - Flextray advantages 0:32 - Flextray wire basket load chart 0:39 - Flextray vs. other wire basket trays When it comes to cable management, it is imperative to understand the quality and reliability of the tray. Eaton’s B-Line series Flextray wire basket tray and splices out performs many other mesh trays, helping ensure the integrity and quality of cable pathways. Flextray wire basket tray and splices were tested in accordance with NEMA 1. Eaton’s B-Line series Flextray wire basket system provides consistency with wire diameters and loads. This allows for predictability and reliability of performance, making Flextray ideal for carrying fiber optic, data, control cables and conductors in commercial, institutional and data center applications.
0:00 - Intro 0:17 - Flextray advantages 0:32 - Flextray wire basket load chart 0:39 - Flextray vs. other wire basket trays When it comes to cable management, it is imperative to understand the quality and reliability of the tray. Eaton’s B-Line series Flextray wire basket tray and splices out performs many other mesh trays, helping ensure the integrity and quality of cable pathways. Flextray wire basket tray and splices were tested in accordance with NEMA 1. Eaton’s B-Line series Flextray wire basket system provides consistency with wire diameters and loads. This allows for predictability and reliability of performance, making Flextray ideal for carrying fiber optic, data, control cables and conductors in commercial, institutional and data center applications.
Crouse-Hinds series Similar Videos
-
Ruff-IN Made-to-Order prefabricated assemblies offering overview
2:28
Eaton’s Crouse-Hinds series Ruff-IN™ Made-to-Order prefabricated assemblies’ overview.
-
Crouse-Hinds series industrial and Ex CPM stopping plugs - Teaser video
0:28
Discover our Crouse-Hinds series industrial and Ex CPM stopping plugs. Thanks to their smart design, they simplify installation and removal while providing IP68 protection and wide range temperature.
-
Bouchons CPM industriels et ATEX Crouse-Hinds Series - Vidéo d'installation
2:36
Découvrez nos bouchons d'obturation industriels et ATEX CPM de la série Crouse-Hinds. Grâce à leur conception ingénieuse, ils simplifient l'installation et le retrait tout en offrant une protection IP68 et une large plage de température.