Champ® PLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® Pro PLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
This video demonstrates a 2000 psi hose test on our Champ® Pro PLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
Crouse-Hinds series Similar Videos
-
Integrated Pole Mount for Crouse-Hinds series VLL LED Zone 1 GRP Linear Fixtures
1:11
Designed specifically for pole-mounting applications, providing improved reliability with a built in cable gland, no exposed cables, and an externally accessible Ex e chamber for easy termination
-
Crouse-Hinds series AGP17 ATEX and IECEx Explosion-protected Panelboards
2:47
AGP17 ATEX and IECEx explosion-protected distribution boards are designed for MCB distribution of lighting circuits, heating circuits and socket distribution in Zone 1, 2, 21 and 22 hazardous areas.
-
Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.