Champ® PLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Champ® Pro PLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
This video demonstrates a 2000 psi hose test on our Champ® Pro PLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
Crouse-Hinds series Similar Videos
-
Bouchons CPM industriels et ATEX Crouse-Hinds Series - Vidéo d'installation
2:36
Découvrez nos bouchons d'obturation industriels et ATEX CPM de la série Crouse-Hinds. Grâce à leur conception ingénieuse, ils simplifient l'installation et le retrait tout en offrant une protection IP68 et une large plage de température.
-
Ruff-IN Engineered-to-Order prefabricated assemblies offering overview
3:56
Eaton’s Crouse-Hinds series Ruff-IN™ Engineered-to-Order prefabricated assemblies’ overview
-
Ruff-IN prefabricated assemblies product line overview
1:47
Eaton’s Crouse-Hinds series Ruff-IN™ prefabricated assemblies product line overview.