Pauluhn™ DLLA Linear LED Hose Test
0:41
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
This video demonstrates a 2000 psi hose test on our Pauluhn™ DLLA linear LED luminaire. Upon completion, the fixture is opened and inspected for moisture ingress and also powered on.
Crouse-Hinds series Similar Videos
-
Crouse-Hinds series HFL LED Zone 1 / 21 floodlights
2:29
A harsh and hazardous area floodlight for use in Zone 1, 2, 21 and 22 areas designed to provide up to 40,000 lumens with outstanding efficacy and easy installation.
-
Ruff-IN Made-to-Stock prefabricated assemblies offering overview
1:39
Eaton’s Crouse-Hinds series Ruff-IN™ Made-to-Stock prefabricated assemblies’ overview
-
Bouchons CPM industriels et ATEX Crouse-Hinds Series - Vidéo d'installation
2:36
Découvrez nos bouchons d'obturation industriels et ATEX CPM de la série Crouse-Hinds. Grâce à leur conception ingénieuse, ils simplifient l'installation et le retrait tout en offrant une protection IP68 et une large plage de température.