Eaton differentials product showcase featuring InfiniTrac
1:12
InfiniTrac is an electronically controlled, hydraulically-actuated limited-slip differential that provides variable torque up to full axle lock. Integrated with vehicle sensors, it automatically identifies the optimal traction solution at any speed. The InfiniTrac is a proven technology that is scalable across numerous platforms. It can be calibrated to deliver the traction specified by the vehicle or selected by the driver. Ranging from rugged off-road terrain or high-performance cruising, InfiniTrac enables the traction control required by the vehicle as well as the driver confidence customers demand. InfiniTrac, which can be used in front and rear axles, allows for packaging in both beam and independent rear suspension axles without a special carrier, reducing cost and complexity.
InfiniTrac is an electronically controlled, hydraulically-actuated limited-slip differential that provides variable torque up to full axle lock. Integrated with vehicle sensors, it automatically identifies the optimal traction solution at any speed. The InfiniTrac is a proven technology that is scalable across numerous platforms. It can be calibrated to deliver the traction specified by the vehicle or selected by the driver. Ranging from rugged off-road terrain or high-performance cruising, InfiniTrac enables the traction control required by the vehicle as well as the driver confidence customers demand. InfiniTrac, which can be used in front and rear axles, allows for packaging in both beam and independent rear suspension axles without a special carrier, reducing cost and complexity.
Differentials Similar Videos
-
Eaton differentials: Winter Testing
1:00
Eaton differentials going through the paces at Winter Test
-
Eaton smart differentials: original equipment models and capabilities
3:41
Eaton torque experts discuss a portfolio of smart differentials and capabilities.
-
Find your traction solution - Eaton Detroit Truetrac limited slip differential
0:15
Truetrac FB-Digital-Throttle-Video-Aug-2022