CEAG ExLin NE+ emergency light fittings
1:17
Eaton's CEAG ExLin NE+ is a linear LED light fixture with integral emergency battery for hazardous areas. It provides reliable and high quality illumination in emergency mode. Features a robust design with field-proven GRP material, providing long-life reliability. Compact lightweight design offers a 30% weight savings on battery and simplifies installation. Reliability in extreme temperatures - ATEX certified from -40°C to 45°C. 0:12 Rated for Zone 1 & 21 hazardous areas 0:19 Reliable in emergency mode 0:26 Robust design 0:31 Field adjusted emergency lighting duration 0:39 Improved light output 0:45 Simplified 2-diode display 0:51 Faster charge 0:55 Reliability in extreme temperatures 1:00 Compact lightweight design 1:05 Easy maintenance with hot-swap battery replacement
Eaton's CEAG ExLin NE+ is a linear LED light fixture with integral emergency battery for hazardous areas. It provides reliable and high quality illumination in emergency mode. Features a robust design with field-proven GRP material, providing long-life reliability. Compact lightweight design offers a 30% weight savings on battery and simplifies installation. Reliability in extreme temperatures - ATEX certified from -40°C to 45°C. 0:12 Rated for Zone 1 & 21 hazardous areas 0:19 Reliable in emergency mode 0:26 Robust design 0:31 Field adjusted emergency lighting duration 0:39 Improved light output 0:45 Simplified 2-diode display 0:51 Faster charge 0:55 Reliability in extreme temperatures 1:00 Compact lightweight design 1:05 Easy maintenance with hot-swap battery replacement
Electrical - 100 latest videos Similar Videos
-
Eaton SmartRack 5.5kW Self-Cooling Server Rack
1:40
Discover how Eaton's SmartRack Self-Cooling Server Rack can transform your server room or edge computing setup with its all-in-one cooling solution. Eaton.com/SelfCoolingRacks
-
Direct current (DC) circuit protection | Eaton PSEC
9:59
Learn about direct current (DC) circuit protection and its critical role within energy transition applications, which inherently produce DC energy. Also, explore the differences in how they are applied within solar applications.
-
Samsung Gen 3 lithium-ion battery system warranty Q&A
4:30
Join Ed Spears, technical marketing manager at Eaton, as he answers common questions about the Samsung Gen 3 lithium-ion battery system 3-year warranty and 12-year performance guarantee.