KwikRail cable tray features
0:15
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
KwikRail cable tray helps speed installation, reduce complexity and maximize the return on your investment. The system is easily modified in the field and accommodates future expansion. It features an i-beam retention groove to guide the splice into place and easily secured with only two bolts. Plus, the straight sections are available in both welded and bolted rung options. Installers can use the add-a-rung kit to add a rung onto the bolted tray for additional cable support or to drop cables at a specific location.
Electrical - 100 latest videos Similar Videos
-
Slat Wall System Installation
0:51
Check out how to install your Eaton Slat Wall system with ease in this informative video.
-
Eaton SmartRack 5.5kW Self-Cooling Server Rack
1:40
Discover how Eaton's SmartRack Self-Cooling Server Rack can transform your server room or edge computing setup with its all-in-one cooling solution. Eaton.com/SelfCoolingRacks
-
Tripp Lite series slat wall display mount system
0:30
Learn more about the Tripp Lite series slat wall display mount system designed to save space in the office, schools, studios and more!