Arc Quenching Switchgear video series: How the Arc Quenching Device works.
2:08
In our third video, see the internals of the blue Arc Quenching Device and learn how it extinguishes an arcing fault in a total of 4 milliseconds without stressing the power distribution system. Learn more at Eaton.com/aqs
In our third video, see the internals of the blue Arc Quenching Device and learn how it extinguishes an arcing fault in a total of 4 milliseconds without stressing the power distribution system. Learn more at Eaton.com/aqs
Electrical distribution Similar Videos
-
Direct current (DC) circuit protection | Eaton PSEC
9:59
Learn about direct current (DC) circuit protection and its critical role within energy transition applications, which inherently produce DC energy. Also, explore the differences in how they are applied within solar applications.
-
Reduced voltage soft starters (RVSS) explained | Eaton PSEC
8:51
A reduced voltage soft starter, or RVSS, is an electronic device used to start and control the speed of electric motors. RVSSs are designed to protect motors from sudden influxes in power by limiting inrush current associated with motor startup.
-
ISG-SD solid dielectric switchgear overview | Eaton PSEC
7:05
Eaton’s ISG-SD solid-dielectric switchgear is virtually maintenance-free, contains no dielectric gas or fluids, and compact. It is also highly configurable with padmount, submersible, vaultmount and wallmounted options available.