How an AR-VFI reduces fault clearing time and enhances safety for your power distribution system
6:41
In this video, our expert Kyle Zemanovic explains the safety provided to a distribution system with the incorporation of an arc reducing vacuum fault interrupter transformer or AR-VFI. The fast fault clearing time is accomplished through a completely integrated solution. Learn more at Eaton.com/AR-VFI
In this video, our expert Kyle Zemanovic explains the safety provided to a distribution system with the incorporation of an arc reducing vacuum fault interrupter transformer or AR-VFI. The fast fault clearing time is accomplished through a completely integrated solution. Learn more at Eaton.com/AR-VFI
Electrical distribution Similar Videos
-
Smart sensors for smart grids: GridAdvisor Series II
12:06
Eaton’s GridAdvisor Series II smart sensor is a conductor-mounted line sensor that accommodates all voltages, currents, overhead, padmount and vault applications in a single unit.
-
Medium voltage motor controls | Eaton PSEC
9:16
Motors consume over 70% of the energy within industrial applications. This makes medium voltage motor controls, the devices that control and protect motors, critical to production and efficiency.
-
Vacuum interrupter technology
8:21
Vacuum interrupters are switching devices that use separable contacts in an enclosed vacuum-tight chamber. The operation of the contacts initiates the ionization process; however, the sealed vacuum chamber safely quenches the arc.