Ampgard AR arc-resistant medium-voltage motor control
1:03
Certified to latest revision of C37.20.7 for arc-resistant equipment, Eaton's Ampgard AR is designed to safely contain and redirect exhaust gases away from the operator in the event of an arc flash incident. Learn more at Eaton.com/AmpgardAR. Learn more at Eaton.com/AmpgardAR.
Certified to latest revision of C37.20.7 for arc-resistant equipment, Eaton's Ampgard AR is designed to safely contain and redirect exhaust gases away from the operator in the event of an arc flash incident. Learn more at Eaton.com/AmpgardAR. Learn more at Eaton.com/AmpgardAR.
Electrical distribution Similar Videos
-
Line installation and protective equipment (LIPE): cable accessories | Eaton PSEC
11:54
Learn about cable accessories for medium voltage applications. These components are crucial to safely connect cables to transformers, switchgear, and sectionalizing cabinets.
-
ISG-SD solid dielectric switchgear overview | Eaton PSEC
7:05
Eaton’s ISG-SD solid-dielectric switchgear is virtually maintenance-free, contains no dielectric gas or fluids, and compact. It is also highly configurable with padmount, submersible, vaultmount and wallmounted options available.
-
67 - When do you need a harmonics study?
4:46
When do I need a harmonic study?